| Number | Part code | Part description | Quantity | Recommended | Special | Description of special | |
| - | | O-Ring FKM diam.15,47X3,53 180° | 1 | | Product not for sale | | |
| - | | Washer 10-22SV 10X18,5X2,5 Stainless Steel 316 | 1 | | Product not for sale | | |
| - | | Final diffuser | 1 | | Product not for sale | | |
| - | | Shaft sleeve 10-22SV Tungsten Carbide | 1 | | Product not for sale | | |
| - | | Impeller spacer 15-22SV Stainless Steel 316 | 11 | | Product not for sale | | |
| - | | Diffuser | 4 | | Product not for sale | | |
| - | | Diffuser with bush 15-22SV Stainless Steel 316 | 1 | | Product not for sale | | |
| - | | Bush spacer 15-22SV Stainless Steel 316 | 1 | | Product not for sale | | |
| - | | Pump shaft | 1 | | Product not for sale | | |
| - | | Stop ring 10-22SV Stainless Steel 316 | 2 | | Product not for sale | | |
| - | | Initial stage | 1 | | Product not for sale | | |
| - | | Screw M10X20 UNI5739 Stainless Steel 316 | 1 | | Product not for sale | | |
| - | | Impeller | 6 | | Product not for sale | | |