| Number | Part code | Part description | Quantity | Recommended | Special | Description of special | |
| - | | Nut DIN985 M24 | 1 | | Product not for sale | | |
| - | | Pin L8W-L10W-L12W 8.8 | 2 | | Product not for sale | | |
| - | | Screw L10W-L12W 8.8 | 1 | | Product not for sale | | |
| - | | Screw M6X16 DIN912 Stainless Steel 316 | 8 | | Product not for sale | | |
| - | | Screw M5X6 DIN913 Stainless Steel 316 | 3 | | Product not for sale | | |
| - | | Screw M10X12 ISO4017 Stainless Steel 316 | 1 | | Product not for sale | | |
| - | | Screw M5X12 DIN963 Stainless Steel 304 | 8 | | Product not for sale | | |
| - | | Screw M10X35 ISO4017 Stainless Steel 304 | 9 | | Product not for sale | | |
| - | | Screw M14X40 ISO4017 Stainless Steel 304 | 4 | | Product not for sale | | |
| - | | Shaft key DIN6885A A 10X8X25 C45 | 1 | | Product not for sale | | |
| - | | Shaft key DIN6885A A 9,5X10X80 Stainless Steel 316 | 1 | | Product not for sale | | |
| - | | Washer DIN127B 10,5 Stainless Steel 316 | 1 | | Product not for sale | | |